75 ohm, 30 AWG stranded (7x38) .012" silver-plated copper-covered steel conductor, TFE Teflon® insulation, silver-plated copper braid shield (95% coverage), TFE tape jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 30 | Stranded | SCCS - Silvered Copper Covered Steel | 0.012 in | 1 |
| Conductor Count: | 1 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | Teflon® | 0.063 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Silvered Copper (SC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | Teflon® | 0.105 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 244 Ohm/1000ft | 244 Ohm/1000ft | 8.6 Ohm/1000ft | 8.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 19.5 pF/ft |
| Nominal Inductance |
|---|
| 0.1 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 3 dB/100ft |
| 10 MHz | 5.3 dB/100ft |
| 50 MHz | 8.5 dB/100ft |
| 100 MHz | 10 dB/100ft |
| 200 MHz | 12.5 dB/100ft |
| 400 MHz | 16 dB/100ft |
| 700 MHz | 19.7 dB/100ft |
| 900 MHz | 22.3 dB/100ft |
| 1000 MHz | 24 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.44 ns/ft | 70% |
| Non-UL Voltage Rating |
|---|
| 900 V RMS |
| Non-UL Temp Rating: | 200°C |
| Operating Temperature Range: | -70°C To +200°C |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 18 lbs |
| Minimum Minor Axis Bend Radius: | 1 in |
| RG Type: | 187 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 83267 0091000 | White | Reel | 1,000 ft | 612825203759 |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.326 Revision Date: 02-20-2026 |