(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
30 | Stranded | SCCS - Silvered Copper Covered Steel | 0.012 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PTFE - Polytetrafluoroethylene | 0.102 in |
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Braid | 1 | Silvered Copper (SC) | 90% |
Material | Nominal Diameter |
---|---|
FEP - Fluorinated Ethylene Propylene | 0.141 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
94 Ohm/1000ft | 6.5 Ohm/1000ft | 6.5 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
15 pF/ft |
Nominal Inductance |
---|
0.135 µH/ft |
Nominal Characteristic Impedance |
---|
95 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 2.4 dB/100ft |
10 MHz | 3.3 dB/100ft |
50 MHz | 4.6 dB/100ft |
100 MHz | 5.7 dB/100ft |
200 MHz | 7.6 dB/100ft |
400 MHz | 10.7 dB/100ft |
700 MHz | 14.9 dB/100ft |
900 MHz | 15.9 dB/100ft |
1000 MHz | 17 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.46 ns/ft | 70% |
Non-UL Temp Rating: | 200°C |
Operating Temp Range: | -70°C To +200°C |
Bulk Cable Weight: | 18 lbs/1000ft |
Max. Pull Tension: | 22 lbs |
Min Bend Radius/Minor Axis: | 1.5 in |
RG Type: | 180/U Type |
Military Compliance: | Commercial, non-QPL product (M17/95-RG180) |
Qualified Products List (QPL): | No |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
83266 0011000 | Brown | Reel | 1,000 ft | 612825203735 |
Footnote: | C - CRATE REEL PUT-UP. |
E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
Update and Revision: | Revision Number: 0.213 Revision Date: 09-30-2020 |