Product Hierarchy
Product Hierarchy

83264 - 75 Ohm Coax, RG179, #30 stranded silver-plated copper conductor, 95% silver braid, FEP jacket, commercial non-QPL product.


30 awg stranded (7x38) .012" silver-plated copper-covered steel conductor, TFE insulation, silver-plated copper braid shield (95% coverage), FEP jacket, commercial non-QPL product.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
30StrandedSCCS - Silvered Copper Covered Steel0.012 in1
Conductor Count: 1
Insulation
MaterialMaterial Trade NameNominal Diameter
PTFE - PolytetrafluoroethyleneTeflon®0.063 in
Outer Shield Material
TypeLayerMaterialCoverage [%]
Braid1SC - Silvered Copper95 %
Outer Jacket Material
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene0.1 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
232 Ohm/1000ft8.5 Ohm/1000ft8.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
19.5 pF/ft
Inductance
Nominal Inductance
0.1 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz3 dB/100ft
10 MHz5.3 dB/100ft
50 MHz8.5 dB/100ft
100 MHz10 dB/100ft
200 MHz12.5 dB/100ft
400 MHz16 dB/100ft
700 MHz19.7 dB/100ft
900 MHz22.3 dB/100ft
1000 MHz24 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.46 ns/ft69.5 %
Power Rating
Frequency [MHz]Max. Power Rating [W]
50 MHz1,250 W
100 MHz865 W
200 MHz599 W
400 MHz415 W
700 MHz308 W
900 MHz270 W
1,000 MHz255 W
Voltage
Non-UL Voltage Rating
900 V RMS (Mil-Spec)

Temperature Range

Non-UL Temp Rating: 200°C
Operating Temp Range: -70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight: 10 lbs/1000ft
Max Recommended Pulling Tension: 19 lbs
Min Bend Radius/Minor Axis: 1 in

Standards

RG Type: 179/U Type
Military Specification: Commercial, non-QPL product (M17/94-RG179)
QPL (Qualified Parts List): No

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Aerial
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
83264 001100BrownReel100 ft612825203667
83264 001500BrownReel500 ft612825203681
83264 0011000BrownReel1,000 ft612825203674
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.283 Revision Date: 04-28-2020
Date: 2005-04-01
No accessories are available for this product