Product Hierarchy
Product Hierarchy

8308 - RS-232, Low Cap, #22-8pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG




Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, 8 twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Product Overview

Suitable Applications: RS-232 Extended Distance Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)822 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.051 in (1.3 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.040 in (1.0 mm)0.384 in (9.75 mm)
Overall Cable Diameter (Nominal): 0.384 in (9.75 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRMax. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft9 Ohm/1000ft (30 Ohm/km)35 pF/ft (110 pF/m)63 pF/ft (210 pF/m)60%1.96 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 6.2 Ohm/1000ft (20 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.8 in (97 mm)3.8 in (97 mm)
Max. Pull Tension: 145.6 lbs (66.04 kg)
Bulk Cable Weight: 94 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.527 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8308 060100ChromeReel100 ft612825203032
8308 060500ChromeReel500 ft612825203056C
8308 0601000ChromeReel1,000 ft612825203049C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product