Product Hierarchy
Product Hierarchy

83049 - Lead Wire, #22 Str SPC, TFE Ins, AWM 1371




High Temp Plastic Lead Wire, 22AWG (7x30) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

Product Overview

Suitable Applications: high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Construction Details

Conductor
SizeStrandingMaterial
227x30SC - Silvered Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PTFE - Polytetrafluoroethylene0.006 in (0.15 mm)0.042 in (1.1 mm)
Overall Cable Diameter (Nominal): 0.042 in (1.1 mm)

Electrical Characteristics

Electricals
Max. Current
Mil-Std-975M Table 3.16 (single wire): 4.5 A
Voltage
UL Voltage Rating
250 V RMS

Mechanical Characteristics

Temperature
UL Temperature
105°C
Bulk Cable Weight: 3 lbs/1000ft (4.5 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1371
NEMA Compliance: HP3
Military Compliance: MIL-W-16878/6
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.364 Revision Date: 10-27-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83049 010100BlackReel100 ftE
83049 0101000BlackReel1,000 ft612825354925E S
83049 006100Blue, LightReel100 ftE
83049 0061000Blue, LightReel1,000 ftE S
83049 0011000BrownE S
83049 001100BrownReel100 ftE
83049 008100GrayE
83049 0081000GrayReel1,000 ft612825399698E S
83049 005100Green, DarkE
83049 003100OrangeReel100 ftE
83049 0031000OrangeReel1,000 ftE S
83049 002100RedReel100 ftE
83049 0021000RedReel1,000 ft612825353836E S
83049 007100VioletReel100 ftE
83049 009100WhiteReel100 ftE
83049 0091000WhiteReel1,000 ft612825399704E S
83049 004100YellowReel100 ftE
83049 0041000YellowReel1,000 ftE S
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE)
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product