(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
High Temp Plastic Lead Wire, 30AWG (7x38) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 30 | 7x38 | SC - Silvered Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.024 in | 0.006 in |
| Max. Recommended Current [A] |
|---|
| Mil-Std-975M Table 3.16 (single wire): 1.3 A |
| UL Voltage Rating |
|---|
| 250 V RMS |
| Non-UL Temp Rating: | 200°C |
| UL Temperature Rating: | 105°C |
| Bulk Cable Weight: | 0.7 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.1 in |
| UL AWM Style Compliance: | AWM 1371 |
| Military Compliance: | MIL-W-16878/6 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 83043 010100 | Black | Reel | 100 ft | |
| 83043 0101000 | Black | Reel | 1,000 ft | 612825399643 |
| 83043 005100 | Green, Dark | Reel | 100 ft | |
| 83043 0051000 | Green, Dark | Reel | 1,000 ft | |
| 83043 002100 | Red | Reel | 100 ft | |
| 83043 0021000 | Red | Reel | 1,000 ft | 612825399636 |
| 83043 009100 | White | Reel | 100 ft | |
| 83043 0091000 | White | Reel | 1,000 ft |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |
| Update and Revision: | Revision Number: 0.361 Revision Date: 02-03-2025 |