Product Hierarchy
Product Hierarchy

83041 - Lead Wire, #32 Str SPC, TFE Ins, AWM 1371




High Temp Plastic Lead Wire, 32AWG (7x40) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE ET MIL-W-16878/6 250V 200C

Product Overview

Suitable Applications: high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type ET) MIL-W-16878/6 applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
327x40SC - Silvered Copper1
Conductor Count: 1
Insulation
MaterialNominal Wall Thickness
PTFE - Polytetrafluoroethylene0.0065 in

Electrical Characteristics

Voltage
UL Voltage Rating
250 V RMS

Temperature Range

Non-UL Temp Rating: 200°C
UL Temperature Rating: 105°C

Mechanical Characteristics

Bulk Cable Weight: 0.500 lbs/1000ft
Minimum Minor Axis Bend Radius: 0.09 in

Standards

UL AWM Style Compliance: AWM 1371
Military Compliance: MIL-W-16878/6

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
CA Prop 65: Yes
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: VW-1
UL voltage rating: 600 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLength
83041 010100BlackReel100 ft
83041 0101000BlackReel1,000 ft
83041 0061000Blue, LightReel1,000 ft
83041 007100VioletReel100 ft
83041 0071000VioletReel1,000 ft
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

History

Update and Revision: Revision Number: 0.359 Revision Date: 02-03-2025
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product