Product Hierarchy
Product Hierarchy

83030 - Lead Wire, #16 Str SPC, TFE Ins, AWM 1180




High Temp Plastic Lead Wire, 16AWG (19x29) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

Product Overview

Suitable Applications: high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)116 AWG19x29SC - Silvered Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PTFE - Polytetrafluoroethylene0.016 in (0.41 mm)0.0875 in (2.22 mm)
Overall Cable Diameter (Nominal): 0.0875 in (2.22 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4 Ohm/1000ftMil-Std-975M Table 3.16 (single wire): 13 A
Voltage
UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
0.87 in (22 mm)0.87 in (22 mm)
Max. Pull Tension: 29 lbs (13 kg)
Bulk Cable Weight: 11 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1180
CEC / C(UL) Compliance: .
NEMA Compliance: HP3
Military Compliance: MIL-W-16878/5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.485 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83030 010100BlackReel100 ft612825354598
83030 010500BlackReel500 ft612825353690S W
83030 0101000BlackReel1,000 ft612825399629S W
83030 006100Blue, LightReel100 ft612825354628
83030 0061000Blue, LightReel1,000 ft612825399605S W
83030 0011000BrownS W
83030 001100BrownReel100 ft612825354581
83030 008100GrayReel100 ft612825354536
83030 0081000GrayReel1,000 ftS W
83030 005100Green, DarkReel100 ft612825354611
83030 0051000Green, DarkReel1,000 ftS W
83030 003100Orange
83030 0031000OrangeReel1,000 ft612825399582S W
83030 002100RedReel100 ft612825354604
83030 0021000RedReel1,000 ft612825399575S W
83030 007100VioletReel100 ft
83030 0071000VioletReel1,000 ftS W
83030 009100WhiteReel100 ft612825354574
83030 009500WhiteReel500 ftS W
83030 0091000WhiteReel1,000 ft612825399612S W
83030 004100Yellow
83030 0041000YellowReel1,000 ft612825399599S W
Footnote: S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product