High Temp Plastic Lead Wire, 18AWG (19x30) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 19x30 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.015 in (0.38 mm) | 0.0765 in (1.94 mm) |
| Overall Cable Diameter (Nominal): | 0.0765 in (1.94 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 5.75 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 9.2 A |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.76 in (19 mm) | 0.76 in (19 mm) |
| Max. Pull Tension: | 24 lbs (11 kg) |
| Bulk Cable Weight: | 9 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1180 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.486 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83029 010500 | Black | S W | |||
| 83029 010100 | Black | Reel | 100 ft | 612825353706 | |
| 83029 0101000 | Black | Reel | 1,000 ft | 612825399568 | S W |
| 83029 006100 | Blue, Light | 612825354468 | |||
| 83029 006500 | Blue, Light | 612825353713 | S W | ||
| 83029 0061000 | Blue, Light | Reel | 1,000 ft | 612825354550 | S W |
| 83029 001100 | Brown | Reel | 100 ft | ||
| 83029 0011000 | Brown | Reel | 1,000 ft | 612825353737 | S W |
| 83029 0081000 | Gray | S W | |||
| 83029 008100 | Gray | Reel | 100 ft | ||
| 83029 005100 | Green, Dark | Reel | 100 ft | 612825354451 | |
| 83029 005500 | Green, Dark | Reel | 500 ft | S W | |
| 83029 0051000 | Green, Dark | Reel | 1,000 ft | 612825399551 | S W |
| 83029 003100 | Orange | Reel | 100 ft | 612825354154 | |
| 83029 0031000 | Orange | Reel | 1,000 ft | S W | |
| 83029 002100 | Red | Reel | 100 ft | 612825354178 | |
| 83029 002500 | Red | Reel | 500 ft | S W | |
| 83029 0021000 | Red | Reel | 1,000 ft | 612825399544 | S W |
| 83029 007100 | Violet | Reel | 100 ft | ||
| 83029 0071000 | Violet | Reel | 1,000 ft | S W | |
| 83029 009500 | White | Reel | 500 ft | S W | |
| 83029 0091000 | White | Reel | 1,000 ft | 612825354567 | S W |
| 83029 004100 | Yellow | 612825353720 | |||
| 83029 0041000 | Yellow | Reel | 1,000 ft | S W |
| Footnote: | S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'. |