Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
High Temp Plastic Lead Wire, 20AWG (7x28) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Conductor(s) | 1 | 20 | 7x28 | SC - Silvered Copper | 
| Material | Nom. Thickness | Nom. Insulation Diameter | 
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.015 in (0.38 mm) | 0.068 in (1.7 mm) | 
| Overall Cable Diameter (Nominal): | 0.068 in (1.7 mm) | 
| Max. Current | 
|---|
| Mil-Std-975M Table 3.16 (single wire): 6.5 A | 
| UL Voltage Rating | 
|---|
| 300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5) | 
| UL Temperature | 
|---|
| 200°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 0.28 in (7.1 mm) | 0.28 in (7.1 mm) | 
| Max. Pull Tension: | 12.6 lbs (5.72 kg) | 
| Bulk Cable Weight: | 6.90 lbs/1000ft | 
| Sustainability: | CA Prop 65 | 
| Flammability / Reaction to Fire: | VW-1 | 
| AWM Compliance: | AWM 1180 | 
| Military Compliance: | MIL-W-16878/5 | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| Update and Revision: | Revision Number: 0.455 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC | Footnote | 
|---|---|---|---|---|---|
| 83028 010100 | Black | Reel | 100 ft | ||
| 83028 0101000 | Black | Reel | 1,000 ft | 612825399537 | S W | 
| 83028 006100 | Blue, Light | Reel | 100 ft | ||
| 83028 0061000 | Blue, Light | Reel | 1,000 ft | S W | |
| 83028 0051000 | Green, Dark | S W | |||
| 83028 005100 | Green, Dark | Reel | 100 ft | ||
| 83028 0031000 | Orange | S W | |||
| 83028 003100 | Orange | Reel | 100 ft | ||
| 83028 002100 | Red | Reel | 100 ft | 612825354529 | |
| 83028 0021000 | Red | Reel | 1,000 ft | S W | |
| 83028 009100 | White | Reel | 100 ft | ||
| 83028 0091000 | White | Reel | 1,000 ft | S W | 
| Footnote: | S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'. |