(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | 19x32 | SC - Silvered Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.068 in | 0.015 in |
Max. Recommended Current [A] |
---|
Mil-Std-975M Table 3.16 (single wire): 6.5 A |
UL Description | UL Voltage Rating |
---|---|
UL AWM 1180 | 300 V RMS |
Mil-W-16878/5 | 1000 V RMS |
Non-UL Temp Rating: | 200°C |
UL Temp Rating: | 200°C |
Bulk Cable Weight: | 6.20 lbs/1000ft |
Min Bend Radius/Minor Axis: | 0.28 in |
UL AWM Style Compliance: | UL AWM Style 1180 |
NEMA Compliance: | HP3 |
Military Compliance: | MIL-W-16878/5 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
83027 010500 | Black | |||
83027 010100 | Black | Reel | 100 ft | 612825354543 |
83027 0101000 | Black | Reel | 1,000 ft | 612825399520 |
83027 006100 | Blue, Light | Reel | 100 ft | 612825354482 |
83027 0061000 | Blue, Light | Reel | 1,000 ft | 612825399513 |
83027 001100 | Brown | Reel | 100 ft | 612825354727 |
83027 008100 | Gray | |||
83027 005100 | Green, Dark | Reel | 100 ft | |
83027 0051000 | Green, Dark | Reel | 1,000 ft | |
83027 0031000 | Orange | |||
83027 003100 | Orange | Reel | 100 ft | 612825354635 |
83027 002100 | Red | Reel | 100 ft | 612825354758 |
83027 0021000 | Red | Reel | 1,000 ft | 612825354505 |
83027 007100 | Violet | Reel | 100 ft | |
83027 0071000 | Violet | Reel | 1,000 ft | |
83027 009100 | White | Reel | 100 ft | 612825354499 |
83027 0091000 | White | Reel | 1,000 ft | 612825354512 |
83027 0041000 | Yellow | |||
83027 004100 | Yellow | Reel | 100 ft | 612825354475 |
Footnote: | S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |
W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'. |
Update and Revision: | Revision Number: 0.300 Revision Date: 11-17-2020 |