(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
High Temp Plastic Lead Wire, 24AWG (19x36) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 AWG | 19x36 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.015 in (0.38 mm) | 0.054 in (1.4 mm) |
| Overall Cable Diameter (Nominal): | 0.054 in (1.4 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 24 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 3.3 A |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.54 in (14 mm) | 0.54 in (14 mm) |
| Max. Pull Tension: | 8 lbs (3.6 kg) |
| Bulk Cable Weight: | 3 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1180 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.488 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83023 010100 | Black | Reel | 100 ft | E | |
| 83023 0101000 | Black | Reel | 1,000 ft | 612825399469 | |
| 83023 006100 | Blue, Light | Reel | 100 ft | E | |
| 83023 0061000 | Blue, Light | Reel | 1,000 ft | E S | |
| 83023 001100 | Brown | Reel | 100 ft | E | |
| 83023 0011000 | Brown | Reel | 1,000 ft | E S | |
| 83023 008100 | Gray | Reel | 100 ft | E | |
| 83023 0081000 | Gray | Reel | 1,000 ft | 612825399452 | E S |
| 83023 005100 | Green, Dark | Reel | 100 ft | E | |
| 83023 0051000 | Green, Dark | Reel | 1,000 ft | E S | |
| 83023 003100 | Orange | Reel | 100 ft | E | |
| 83023 0031000 | Orange | Reel | 1,000 ft | E S | |
| 83023 002100 | Red | Reel | 100 ft | E | |
| 83023 0021000 | Red | Reel | 1,000 ft | E S | |
| 83023 007100 | Violet | Reel | 100 ft | E | |
| 83023 0071000 | Violet | Reel | 1,000 ft | E S | |
| 83023 009100 | White | Reel | 100 ft | 612825353980 | E |
| 83023 0091000 | White | Reel | 1,000 ft | E S | |
| 83023 004100 | Yellow | Reel | 100 ft | E | |
| 83023 0041000 | Yellow | Reel | 1,000 ft | E S |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |