Product Hierarchy
Product Hierarchy

8302 - RS-232, Low Cap, #22-2pr, SR-PVC, O/A Foil+Braid, PVC Jkt, CMG




Computer EIA RS-232 Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, 2 twisted pairs, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), PVC jacket.

Product Overview

Suitable Applications: RS-232 Extended Distance Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.011 in (0.28 mm)0.051 in (1.3 mm)Black & Red, Black & White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.280 in (7.11 mm)
Overall Cable Diameter (Nominal): 0.280 in (7.11 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft40 pF/ft (130 pF/m)72 pF/ft (240 pF/m)0.175 µH/ft (0.574 µH/m)60%2.8 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 6.0 Ohm/1000ft (20 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.8 in (71 mm)2.8 in (71 mm)
Max. Pull Tension: 36.4 lbs (16.5 kg)
Bulk Cable Weight: 38 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.524 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8302 060100ChromeReel100 ft612825200796
8302 060500ChromeReel500 ft612825200819C
8302 0601000ChromeReel1,000 ft612825200802C
8302 0605000ChromeReel5,000 ft612825200826
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product