Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13387)Indoor Fiber Cable
(1441)Indoor/Outdoor Fiber Cable
(6915)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(726)Audio, Sound, & Control Cable
(226)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3405)Modular Couplers
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
(742)Type A
(566)Type A Field Attachables
(357)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(913)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(76)Network Management
(30)Software Tools
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
(5)macmon SDP
(1)Accessories
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
High Temp Plastic Lead Wire, 18AWG (19x30) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE E MIL-W-16878/4 600V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 18 AWG | 19x30 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.068 in (1.7 mm) |
| Overall Cable Diameter (Nominal): | 0.068 in (1.7 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 5.75 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 9.2 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.68 in (17 mm) | 0.68 in (17 mm) |
| Max. Pull Tension: | 21 lbs (9.5 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1855 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Notes: E = MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75' |
| Update and Revision: | Revision Number: 0.510 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83009 010500 | Black | S W | |||
| 83009 010100 | Black | Reel | 100 ft | 612825354116 | |
| 83009 0101000 | Black | Reel | 1,000 ft | 612825378402 | S W |
| 83009 006500 | Blue, Light | ||||
| 83009 006100 | Blue, Light | Reel | 100 ft | 612825354055 | |
| 83009 0061000 | Blue, Light | Reel | 1,000 ft | 612825399421 | S W |
| 83009 001500 | Brown | S W | |||
| 83009 001100 | Brown | Reel | 100 ft | ||
| 83009 0011000 | Brown | Reel | 1,000 ft | 612825399407 | S W |
| 83009 0081000 | Gray | S W | |||
| 83009 008500 | Gray | ||||
| 83009 008100 | Gray | Reel | 100 ft | ||
| 83009 005500 | Green, Dark | S W | |||
| 83009 005100 | Green, Dark | Reel | 100 ft | ||
| 83009 0051000 | Green, Dark | Reel | 1,000 ft | 612825399414 | S W |
| 83009 003500 | Orange | S W | |||
| 83009 003100 | Orange | Reel | 100 ft | ||
| 83009 0031000 | Orange | Reel | 1,000 ft | ||
| 83009 002100 | Red | Reel | 100 ft | 612825354277 | |
| 83009 002500 | Red | Reel | 500 ft | S W | |
| 83009 0021000 | Red | Reel | 1,000 ft | 612825378396 | S W |
| 83009 0071000 | Violet | S W | |||
| 83009 007500 | Violet | S W | |||
| 83009 007100 | Violet | Reel | 100 ft | ||
| 83009 009100 | White | Reel | 100 ft | 612825354291 | |
| 83009 009500 | White | Reel | 500 ft | S W | |
| 83009 0091000 | White | Reel | 1,000 ft | 612825354284 | S W |
| 83009 004500 | Yellow | ||||
| 83009 004100 | Yellow | Reel | 100 ft | 612825354062 | |
| 83009 0041000 | Yellow | Reel | 1,000 ft | S W |
| Footnote: | S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'. |