High Temp Plastic Lead Wire, 20AWG (7x28) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 20 | 7x28 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.058 in (1.5 mm) |
| Overall Cable Diameter (Nominal): | 0.058 in (1.5 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.24 in (6.1 mm) | 0.24 in (6.1 mm) |
| Max. Pull Tension: | 12.6 lbs (5.72 kg) |
| Bulk Cable Weight: | 5.2 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1213 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.459 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83008 010100 | Black | Reel | 100 ft | 612825354093 | |
| 83008 0101000 | Black | Reel | 1,000 ft | 612825354086 | S W |
| 83008 006100 | Blue, Light | Reel | 100 ft | 612825354024 | |
| 83008 0061000 | Blue, Light | Reel | 1,000 ft | 612825354109 | S W |
| 83008 001100 | Brown | Reel | 100 ft | ||
| 83008 005100 | Green, Dark | Reel | 100 ft | 612825354079 | |
| 83008 0051000 | Green, Dark | Reel | 1,000 ft | 612825354017 | S W |
| 83008 003100 | Orange | Reel | 100 ft | ||
| 83008 0031000 | Orange | Reel | 1,000 ft | S W | |
| 83008 002100 | Red | Reel | 100 ft | 612825353997 | |
| 83008 0021000 | Red | Reel | 1,000 ft | 612825354208 | S W |
| 83008 009100 | White | Reel | 100 ft | 612825354192 | |
| 83008 0091000 | White | Reel | 1,000 ft | 612825378389 | S W |
| 83008 004100 | Yellow | Reel | 100 ft | 612825354185 | |
| 83008 0041000 | Yellow | Reel | 1,000 ft | S W |
| Footnote: | S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'. |