Product Hierarchy
Product Hierarchy

83007 - Lead Wire, #20 Str SPC, TFE Ins, AWM 1213




High Temp Plastic Lead Wire, 20AWG (19x32) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C

Product Overview

Suitable Applications: high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)120 AWG19x32SC - Silvered Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
PTFE - Polytetrafluoroethylene0.009 in (0.23 mm)0.056 in (1.4 mm)
Overall Cable Diameter (Nominal): 0.056 in (1.4 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
9 Ohm/1000ftMil-Std-975M Table 3.16 (single wire): 6.5 A
Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
0.56 in (14 mm)0.56 in (14 mm)
Max. Pull Tension: 13 lbs (5.9 kg)
Bulk Cable Weight: 5 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1
AWM Compliance: AWM 1213
NEMA Compliance: HP3
Military Compliance: MIL-W-16878/4
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.488 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83007 010100BlackReel100 ft612825354413
83007 010500BlackReel500 ftS W
83007 0101000BlackReel1,000 ft612825354215S W
83007 006100Blue, LightReel100 ft
83007 006500Blue, LightReel500 ftS W
83007 0061000Blue, LightReel1,000 ft612825399391S W
83007 001100BrownReel100 ft
83007 0011000BrownReel1,000 ft612825399377S W
83007 008100GrayReel100 ft
83007 0081000GrayReel1,000 ft612825354000S W
83007 005100Green, DarkReel100 ft
83007 0051000Green, DarkReel1,000 ftS W
83007 003100OrangeReel100 ft
83007 0031000OrangeReel1,000 ftS W
83007 002100RedReel100 ft612825354031
83007 002500RedReel500 ftS W
83007 0021000RedReel1,000 ft612825354222S W
83007 007100VioletReel100 ft
83007 0071000VioletReel1,000 ft612825354239S W
83007 009100WhiteReel100 ft
83007 009500WhiteReel500 ftS W
83007 0091000WhiteReel1,000 ft612825378372S W
83007 004100YellowReel100 ft
83007 0041000YellowReel1,000 ft612825399384S W
Footnote: S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE), W - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 75'.
Date: 2005-04-01
Cabling Solutions for Industrial Applications
No accessories are available for this product