(109)High Temp Plastic Lead Wire, 22AWG (7x30) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 22 AWG | 7x30 | SC - Silvered Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.050 in (1.3 mm) |
Overall Cable Diameter (Nominal): | 0.05 in (1.3 mm) |
Nom. Conductor DCR | Max. Current |
---|---|
15.25 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 4.5 amps |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
200°C | -70°C To +200°C |
Stationary Min. | Installation Min. |
---|---|
0.5 in (13 mm) | 0.5 in (13 mm) |
Max. Pull Tension: | 11 lbs (5.0 kg) |
Bulk Cable Weight: | 4 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | VW-1 |
AWM Compliance: | AWM 1213 |
NEMA Compliance: | HP3 |
Military Compliance: | MIL-W-16878/4 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.481 Revision Date: 01-20-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83005 010100 | Black | Reel | 100 ft | 612825354161 | E |
83005 0101000 | Black | Reel | 1,000 ft | 612825353683 | |
83005 006100 | Blue, Light | Reel | 100 ft | E | |
83005 0061000 | Blue, Light | Reel | 1,000 ft | 612825354123 | E S |
83005 001100 | Brown | Reel | 100 ft | E | |
83005 0011000 | Brown | Reel | 1,000 ft | 612825399315 | E S |
83005 008100 | Gray | Reel | 100 ft | E | |
83005 0081000 | Gray | Reel | 1,000 ft | E S | |
83005 005100 | Green, Dark | Reel | 100 ft | E | |
83005 0051000 | Green, Dark | Reel | 1,000 ft | E S | |
83005 003100 | Orange | Reel | 100 ft | E | |
83005 0031000 | Orange | Reel | 1,000 ft | E S | |
83005 002100 | Red | Reel | 100 ft | 612825354352 | E |
83005 0021000 | Red | Reel | 1,000 ft | 612825354345 | E S |
83005 007100 | Violet | Reel | 100 ft | E | |
83005 0071000 | Violet | Reel | 1,000 ft | E S | |
83005 009100 | White | Reel | 100 ft | 612825354338 | E |
83005 0091000 | White | Reel | 1,000 ft | 612825354130 | E S |
83005 004100 | Yellow | Reel | 100 ft | E | |
83005 0041000 | Yellow | Reel | 1,000 ft | 612825354147 | E S |