Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
High Temp Plastic Lead Wire, 24AWG (19x36) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 24 AWG | 19x36 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) |
| Overall Cable Diameter (Nominal): | 0.044 in (1.1 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 24 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 3.3 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.44 in (11 mm) | 0.44 in (11 mm) |
| Max. Pull Tension: | 5 lbs (2.3 kg) |
| Bulk Cable Weight: | 2 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1213 |
| CEC / C(UL) Compliance: | . |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.487 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83003 010100 | Black | Reel | 100 ft | 612825354857 | E |
| 83003 010500 | Black | Reel | 500 ft | E S | |
| 83003 0101000 | Black | Reel | 1,000 ft | 612825353881 | E S |
| 83003 006100 | Blue, Light | Reel | 100 ft | E | |
| 83003 006500 | Blue, Light | Reel | 500 ft | E S | |
| 83003 0061000 | Blue, Light | Reel | 1,000 ft | E S | |
| 83003 001100 | Brown | Reel | 100 ft | E | |
| 83003 0011000 | Brown | Reel | 1,000 ft | 612825399247 | E |
| 83003 008100 | Gray | Reel | 100 ft | E | |
| 83003 0081000 | Gray | Reel | 1,000 ft | 612825399285 | E S |
| 83003 005100 | Green, Dark | Reel | 100 ft | E | |
| 83003 005500 | Green, Dark | Reel | 500 ft | ||
| 83003 0051000 | Green, Dark | Reel | 1,000 ft | 612825399278 | E S |
| 83003 003100 | Orange | Reel | 100 ft | E | |
| 83003 003500 | Orange | Reel | 500 ft | E S | |
| 83003 0031000 | Orange | Reel | 1,000 ft | 612825399254 | E S |
| 83003 002500 | Red | E S | |||
| 83003 002100 | Red | Reel | 100 ft | E | |
| 83003 0021000 | Red | Reel | 1,000 ft | 612825378327 | |
| 83003 007100 | Violet | Reel | 100 ft | E | |
| 83003 0071000 | Violet | Reel | 1,000 ft | E S | |
| 83003 009500 | White | E S | |||
| 83003 009100 | White | Reel | 100 ft | 612825354840 | E |
| 83003 0091000 | White | Reel | 1,000 ft | 612825378334 | E S |
| 83003 004500 | Yellow | ||||
| 83003 004100 | Yellow | Reel | 100 ft | E | |
| 83003 0041000 | Yellow | Reel | 1,000 ft | 612825399261 | E S |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |