(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
High Temp Plastic Lead Wire, 26AWG (7x34) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 26 AWG | 7x34 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.039 in (0.99 mm) |
| Overall Cable Diameter (Nominal): | 0.039 in (0.99 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 37.5 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 2.5 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.39 in (9.9 mm) | 0.39 in (9.9 mm) |
| Max. Pull Tension: | 5 lbs (2.3 kg) |
| Bulk Cable Weight: | 2 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1213 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.486 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83002 010100 | Black | Reel | 100 ft | 612825354864 | E |
| 83002 0101000 | Black | Reel | 1,000 ft | 612825353850 | E |
| 83002 006100 | Blue, Light | Reel | 100 ft | 612825353874 | E |
| 83002 0061000 | Blue, Light | Reel | 1,000 ft | 612825399223 | E S |
| 83002 001100 | Brown | Reel | 100 ft | E | |
| 83002 0011000 | Brown | Reel | 1,000 ft | 612825353911 | E S |
| 83002 008100 | Gray | Reel | 100 ft | E | |
| 83002 0081000 | Gray | Reel | 1,000 ft | 612825399230 | E S |
| 83002 005100 | Green, Dark | Reel | 100 ft | E | |
| 83002 0051000 | Green, Dark | Reel | 1,000 ft | E S | |
| 83002 003100 | Orange | Reel | 100 ft | 612825353898 | E |
| 83002 0031000 | Orange | Reel | 1,000 ft | E S | |
| 83002 002100 | Red | Reel | 100 ft | 612825354895 | E |
| 83002 0021000 | Red | Reel | 1,000 ft | 612825353904 | |
| 83002 007100 | Violet | Reel | 100 ft | E | |
| 83002 0071000 | Violet | Reel | 1,000 ft | E | |
| 83002 009100 | White | Reel | 100 ft | E | |
| 83002 0091000 | White | Reel | 1,000 ft | 612825353867 | |
| 83002 004100 | Yellow | Reel | 100 ft | E | |
| 83002 0041000 | Yellow | Reel | 1,000 ft | 612825399216 | E S |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |