Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
High Temp Plastic Lead Wire, 30AWG (7x38) Silver Plated Copper, TFE Insulation, AWM 1213 105C TYPE E MIL-W-16878/4 600V 200C
| Suitable Applications: | high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 30 | 7x38 | SC - Silvered Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.01 in (0.25 mm) | 0.032 in (0.81 mm) |
| Overall Cable Diameter (Nominal): | 0.032 in (0.81 mm) |
| Max. Current |
|---|
| Mil-Std-975M Table 3.16 (single wire): 1.3 A |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.13 in (3.3 mm) | 0.13 in (3.3 mm) |
| Max. Pull Tension: | 1.4 lbs (0.64 kg) |
| Bulk Cable Weight: | 1 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1213 |
| NEMA Compliance: | HP3 |
| Military Compliance: | MIL-W-16878/4 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.456 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83000 010100 | Black | Reel | 100 ft | E | |
| 83000 0101000 | Black | Reel | 1,000 ft | 612825354772 | E S |
| 83000 006100 | Blue, Light | Reel | 100 ft | E | |
| 83000 0061000 | Blue, Light | Reel | 1,000 ft | 612825354833 | E S |
| 83000 001100 | Brown | Reel | 100 ft | E | |
| 83000 0011000 | Brown | Reel | 1,000 ft | 612825354765 | E S |
| 83000 005100 | Green, Dark | Reel | 100 ft | E | |
| 83000 0051000 | Green, Dark | Reel | 1,000 ft | 612825354819 | E S |
| 83000 003100 | Orange | E | |||
| 83000 0031000 | Orange | Reel | 1,000 ft | 612825354796 | E S |
| 83000 002100 | Red | Reel | 100 ft | E | |
| 83000 0021000 | Red | Reel | 1,000 ft | 612825354789 | E S |
| 83000 007100 | Violet | Reel | 100 ft | E | |
| 83000 0071000 | Violet | Reel | 1,000 ft | 612825399155 | E S |
| 83000 009100 | White | Reel | 100 ft | E | |
| 83000 0091000 | White | Reel | 1,000 ft | 612825354826 | E S |
| 83000 004100 | Yellow | E | |||
| 83000 0041000 | Yellow | Reel | 1,000 ft | 612825354802 | E S |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., S - STRIPING ADDERS FOR TYPES E AND EE: 1, 2, 3 STRIPES. MINIMUM ORDER 10,000' PER STRIPE COMBINATION. (SEE STRIPING ADDER TABLE) |