Product Hierarchy
Product Hierarchy

82841 - RS485, 1 Pr #24 Str TC, FEP Ins, OS+TC Brd, PVC Jkt, CMP




RS-485, 1 Pair 24AWG (7x32) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CMP

Product Overview

Suitable Applications: RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene (Foam)0.025 in (0.64 mm)0.074 in (1.9 mm)White/Blue Stripe & Blue/White Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.204 in (5.18 mm)
Overall Cable Diameter (Nominal): 0.204 in (5.18 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft12 pF/ft (39 pF/m)22 pF/ft (72 pF/m)120 Ohm76%4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 3.1 Ohm/1000ft (10 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.6 dB/100ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.25 in (57.2 mm)2.25 in (57.2 mm)
Max. Pull Tension: 45.7 lbs (20.7 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 9841, 9841ZH

History

Update and Revision: Revision Number: 0.548 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
82841 8771000Natural612825198161C
82841 877500Natural612825198178
82841 8775000Natural612825198185
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
lighting-cable-catalog.pdf
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product