Product Hierarchy
Product Hierarchy

8281 - 75 Ohm Analog Video Coax, RG-59, 20 AWG Solid BC, Double 95% TC Braid, PE Jkt




75 Ohm Analog Video Coax, RG-59, 20 AWG Solid Bare Copper Conductor , PE Insulation, Double 95% Tinned Copper Braid Shield, PE Jacket

Product Overview

Suitable Applications: Standard analog video

Construction Details

RG Type: 59
Conductor
SizeStrandingNom. DiameterMaterial
20 AWGSolid0.031 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.198 in (5.03 mm)White
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidTinned Copper (TC)95%
2BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene0.305 in (7.75 mm)
Overall Cable Diameter (Nominal): 0.305 in (7.75 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 216 MHz27 dB
216 - 850 MHz23 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
3.6 MHz0.5 dB/100ft
10 MHz0.8 dB/100ft
71.5 MHz2.1 dB/100ft
135 MHz3.0 dB/100ft
270 MHz4.3 dB/100ft
360 MHz5.1 dB/100ft
540 MHz6.3 dB/100ft
720 MHz7.4 dB/100ft
750 MHz7.6 dB/100ft
1000 MHz9.2 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.8 Ohm/1000ft (35.4 Ohm/km)1.1 Ohm/1000ft (3.6 Ohm/km)21 pF/ft (69 pF/m)75 Ohm66%
Voltage
Voltage Rating
2900 V

Mechanical Characteristics

Temperature
Operating
-55°C to +80°C
Bend Radius
Installation Min.
3.1 in (79 mm)
Max. Pull Tension: 134 lbs (60.8 kg)
Bulk Cable Weight: 69 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
CEC / C(UL) Compliance: .
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 88281

History

Update and Revision: Revision Number: 0.508 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8281 010500BlackReel500 ft612825358626C
8281 0101000BlackReel1,000 ft612825358091C
8281 0105000BlackReel5,000 ft612825355809C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2004-01-01
No accessories are available for this product