(644)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(352)Modular (Empty) Panels
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
(109)Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductor, FEP insulation, twisted pairs individually shielded with Beldfoil® (100% coverage), overall jacket per table below, 22 AWG stranded tinned copper drain wire.
Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 3 | 22 | 7x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.011 in (0.28 mm) | 0.050 in (1.3 mm) | Black & Red, Black & White, Black & Green |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.237 in (6.02 mm) |
Nom. Conductor DCR | Max. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
18.2 Ohm/1000ft | 160 Ohm/km (49 Ohm/1000ft) | 10.46 Ohm/1000ft (34.32 Ohm/km) | 35 pF/ft (110 pF/m) | 76 pF/ft (250 pF/m) | 46 Ohm | 62% | 1.96 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
90°C | 0°C To +90°C |
Stationary Min. | Installation Min. |
---|---|
2.37 in (60.2 mm) | 2.37 in (60.2 mm) |
Max. Pull Tension: | 64.1 lbs (29.1 kg) |
Bulk Cable Weight: | 36 lbs/1000ft |
Flammability / Reaction to Fire: | NFPA 262 (UL910), FT6, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 8777 |
Update and Revision: | Revision Number: 0.459 Revision Date: 12-22-2023 |
Item # | Color | UPC | Footnote |
---|---|---|---|
82777 8771000 | Natural | 612825197829 | C |
82777 877U1000 | Natural | 612825197805 | |
82777 877U500 | Natural | 612825197812 |