Electronic Cable, 2 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMP
| Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.118 in (3.00 mm) |
| Overall Cable Diameter (Nominal): | 0.118 in (3.00 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 15 Ohm/1000ft | 35 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 42 Ohm | 0.16 µH/ft (0.52 µH/m) | 2.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 18.2 Ohm/1000ft (59.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.18 in (30.0 mm) | 1.18 in (30.0 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 11 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8761 |
| Update and Revision: | Revision Number: 0.551 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82761 877U500 | Natural | UnReel | 500 ft | 612825197775 | |
| 82761 8771000 | Natural | Reel | 1,000 ft | 612825197782 | C |
| 82761 877U1000 | Natural | UnReel | 1,000 ft | 612825197768 | |
| 82761 8775000 | Natural | Reel | 5,000 ft | 612825197799 |
| Footnote: | C - CRATE REEL PUT-UP. |