Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Electronic Cable, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMP
| Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.057 in (1.4 mm) | Black & Red | 
| Shield Type | Material | Coverage | Drainwire Type | 
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | 
| Material | Nom. Thickness | Nom. Diameter | 
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.146 in (3.71 mm) | 
| Overall Cable Diameter (Nominal): | 0.146 in (3.71 mm) | 
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current | 
|---|---|---|---|---|---|---|---|---|
| Pair(s) | 7.05 Ohm/1000ft | 51 pF/ft (170 pF/m) | 97 pF/ft (320 pF/m) | 35 Ohm | 1.47 ns/ft | 0.15 µH/ft (0.49 µH/m) | 69% | 5 Amps per Conductor at 25ºC | 
| Nom Outer Shield DCR@Cond DCR1-cnv: | 8.49 Ohm/1000ft (27.9 Ohm/km) | 
| UL Voltage Rating | 
|---|
| 300 V (CMP) | 
| UL Temperature | Operating | 
|---|---|
| 75°C | -20°C to +75°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 1.46 in (37.1 mm) | 1.46 in (37.1 mm) | 
| Max. Pull Tension: | 62 lbs (28 kg) | 
| Bulk Cable Weight: | 20 lbs/1000ft | 
| Environmental Suitability: | Indoor - Plenum, Indoor | 
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 | 
| CPR Compliance: | CPR Euroclass: Eca | 
| NEC / UL Compliance: | Article 800, CMP | 
| CEC / C(UL) Compliance: | CMP | 
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| UK Regulation Compliance: | UKCA Mark | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Non-Plenum Number: | 8760 | 
| Update and Revision: | Revision Number: 0.541 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC | Footnote | 
|---|---|---|---|---|---|
| 82760 877U500 | Natural | UnReel | 500 ft | 612825197737 | |
| 82760 8771000 | Natural | Reel | 1,000 ft | 612825197744 | C | 
| 82760 877U1000 | Natural | UnReel | 1,000 ft | 612825197720 | |
| 82760 8775000 | Natural | Reel | 5,000 ft | 612825197751 | 
| Footnote: | C - CRATE REEL PUT-UP. |