Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
High Temperature Electronic, 6 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP
| Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.0065 in (0.17 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.0145 in (0.368 mm) | 0.238 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 16 Ohm/1000ft (52 Ohm/km) | 21 pF/ft (69 pF/m) | 80 Ohm | 0.15 µH/ft (0.49 µH/m) | 3.3 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| 0°C To +75°C |
| Max. Pull Tension: | 109 lbs (49.4 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft (63 kg/km) |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8743 |
| Update and Revision: | Revision Number: 0.386 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82743 8771000 | Natural | Reel | 1,000 ft | 612825197690 | C |
| Footnote: | C - CRATE REEL PUT-UP. |