(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
High Temperature Electronic, 3 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP
| Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| Size | Stranding | Material |
|---|---|---|
| 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.0065 in (0.17 mm) | Black & Red, Black & White, Black & Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.191 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 16 Ohm/1000ft (52 Ohm/km) | 21 pF/ft (69 pF/m) | 80 Ohm | 0.15 µH/ft (0.49 µH/m) | 3.3 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| 0°C To +60°C |
| Max. Pull Tension: | 47 lbs (21 kg) |
| Bulk Cable Weight: | 23 lbs/1000ft (34 kg/km) |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8742 |
| Update and Revision: | Revision Number: 0.388 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82742 8771000 | Natural | Reel | 1,000 ft | 612825197683 | C |
| Footnote: | C - CRATE REEL PUT-UP. |