Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
High Temperature Electronic, 2 Pair 22AWG (7x30) Tinned Copper, FEP Insulation, PVC Outer Jacket, CMP
| Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 22 | 7x30 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.0065 in (0.17 mm) | 0.042 in (1.1 mm) | Black & Red, Black & White |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.179 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| 17.8 Ohm/1000ft | 21 pF/ft (69 pF/m) | 80 Ohm | 0.15 µH/ft (0.49 µH/m) | 3.3 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| UL Voltage Rating |
|---|
| 300 V |
| Operating |
|---|
| 0°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.79 in (45.5 mm) | 1.79 in |
| Max. Pull Tension: | 18 lbs (8.2 kg) |
| Bulk Cable Weight: | 16 lbs/1000ft |
| Environmental Suitability: | Outdoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 8741 |
| Update and Revision: | Revision Number: 0.395 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82741 8771000 | Natural | Reel | 1,000 ft | 612825197676 | C |
| Footnote: | C - CRATE REEL PUT-UP. |