(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | indoor plenum applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 | 19x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in | Black & Red |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in | 0.143 in |
Cable Diameter (Nominal): | 0.143 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Characteristic Impedence | Max. Current |
---|---|---|---|---|
Pair(s) | 5.5 Ohm/1000ft | 20 pF/ft | 72 Ohm | 5.4 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CMP), 150 V (CL3P) |
UL Rating | Operating |
---|---|
-20°C to +60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
1.5 in | 1.4 in |
Max. Pull Tension: | 50 lbs |
Bulk Cable Weight: | 15 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | NFPA 262, FT6, IEC 60332-1-2 |
NEC / UL Compliance: | Article 725, Article 800, CMP, CL3P |
CEC / C(UL) Compliance: | CMP |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Non-Plenum Number: | 9740 |
Update and Revision: | Revision Number: 0.356 Revision Date: 09-30-2020 |