Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG (7x21) Silvered Copper Conductor, PE Insulation, Double 95% Silvered Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL
| Suitable Applications: | High frequency microwave and satellite, Point-to-point and point-to-multipoint wireless antenna communication |
| RG Type: | 214 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 13 AWG | 7x21 | 0.089 in | SC - Silvered Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.285 in (7.24 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Silvered Copper (SC) | 95% |
| 2 | Braid | Silvered Copper (SC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride (Non-Contaminating) | 0.425 in (10.8 mm) |
| Overall Cable Diameter (Nominal): | 0.425 in (10.8 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.17 dB/100ft |
| 10 MHz | 0.55 dB/100ft |
| 50 MHz | 1.3 dB/100ft |
| 100 MHz | 1.9 dB/100ft |
| 200 MHz | 2.7 dB/100ft |
| 400 MHz | 4.1 dB/100ft |
| 700 MHz | 6.5 dB/100ft |
| 900 MHz | 7.6 dB/100ft |
| 1000 MHz | 8.0 dB/100ft |
| 4000 MHz | 20.0 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 50 MHz | 1,500 W |
| 100 MHz | 907 W |
| 200 MHz | 549 W |
| 400 MHz | 332 W |
| 700 MHz | 221 W |
| 900 MHz | 184 W |
| 1,000 MHz | 171 W |
| 4,000 MHz | 62 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.7 Ohm/1000ft | 0.7 Ohm/1000ft (2.3 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CMX), 30 V (UL AWM 1354) | 3700 V (Mil-Spec) |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 1354) | -40°C to +80°C |
| Installation Min. |
|---|
| 4.25 in (108 mm) |
| Max. Pull Tension: | 225 lbs (102 kg) |
| Bulk Cable Weight: | 131 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMX |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CMX |
| Military Compliance: | Commercial, non-QPL product (M17/164-00001) |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.488 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8268 010500 | Black | Reel | 500 ft | 612825358084 | C |
| 8268 0101000 | Black | Reel | 1,000 ft | 612825197546 | C |
| Footnote: | C - CRATE REEL PUT-UP. |