(109)Mil-Spec Coax, 50 Ohm, RG-213, 13 AWG (7x21) Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL
Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
RG Type: | 213 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
13 AWG | 7x21 | 0.089 in | BC - Bare Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.285 in (7.24 mm) | White |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.17 dB/100ft |
10 MHz | 0.55 dB/100ft |
50 MHz | 1.3 dB/100ft |
100 MHz | 1.9 dB/100ft |
200 MHz | 2.7 dB/100ft |
400 MHz | 4.1 dB/100ft |
700 MHz | 6.5 dB/100ft |
900 MHz | 7.6 dB/100ft |
1000 MHz | 8.0 dB/100ft |
4000 MHz | 21.5 dB/100ft |
Frequency | Max. Power Rating |
---|---|
1 MHz | 9,295 W |
10 MHz | 2,761 W |
50 MHz | 1,122 W |
100 MHz | 748 W |
200 MHz | 494 W |
400 MHz | 326 W |
700 MHz | 235 W |
900 MHz | 205 W |
1,000 MHz | 194 W |
4,000 MHz | 110 W |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
1.7 Ohm/1000ft | 1.2 Ohm/1000ft (3.9 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CMX), 30 V (UL AWM 1354) | 3700 V (Mil-Spec) |
UL Temperature | Operating |
---|---|
60°C (UL AWM 1354) | -40°C to +80°C |
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension: | 184 lbs (83.5 kg) |
Bulk Cable Weight: | 104 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | VW-1 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMX |
AWM Compliance: | AWM 1354 |
CEC / C(UL) Compliance: | CMX |
Military Compliance: | Commercial, non-QPL product (M17/163-00001) |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.519 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8267 010500 | Black | Reel | 500 ft | 612825197539 | C |
8267 0101000 | Black | Reel | 1,000 ft | 612825428411 | C |