(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Computer EIA RS-232 Cable, 1-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated
| Suitable Applications: | indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | 0.036 in (0.91 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.108 in (2.74 mm) |
| Overall Cable Diameter (Nominal): | 0.108 in (2.74 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 24.1 Ohm/1000ft | 31 pF/ft (100 pF/m) | 59 pF/ft (190 pF/m) | 0.17 µH/ft (0.56 µH/m) | 2.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 28.8 Ohm/1000ft (94.5 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 60°C | 0°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.08 in (27.4 mm) | 1.08 in (27.4 mm) |
| Max. Pull Tension: | 16 lbs (7.3 kg) |
| Bulk Cable Weight: | 8 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum) |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88641 |
| Non-Plenum Number: | 8641 |
| Update and Revision: | Revision Number: 0.540 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 82641 8771000 | Natural | Reel | 1,000 ft | 612825197508 | C |
| 82641 877U1000 | Natural | UnReel | 1,000 ft | 612825197492 |
| Footnote: | C - CRATE REEL PUT-UP. |