(109)23 AWG solid bare copper-covered steel conductor, polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.146 in |
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.241 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
49 Ohm/1000ft | 49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
20.5 pF/ft |
Nominal Inductance |
---|
0.115 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.6 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 2.4 dB/100ft |
100 MHz | 3.4 dB/100ft |
200 MHz | 4.9 dB/100ft |
400 MHz | 7 dB/100ft |
700 MHz | 9.7 dB/100ft |
900 MHz | 11.1 dB/100ft |
1000 MHz | 12 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.54 ns/ft | 66% |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
1700 V RMS | 150 V RMS |
Non-UL Temp Rating: | 60°C |
Operating Temperature Range: | -40°C To +60°C |
Bulk Cable Weight: | 36 lbs/1000ft |
Max. Pull Tension: | 78 lbs |
Min. Bend Radius/Minor Axis: | 2.5 in |
NEC/(UL) Compliance: | CMX |
CEC/C(UL) Compliance: | CMX |
UL AWM Style Compliance: | AWM 1354 (30 V 60°C) |
CPR Euroclass: | Eca |
RG Type: | 59B |
Series Type: | 59 |
Military Compliance: | Mil-C-17D |
Environmental Space: | Indoor/Outdoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
UL Flammability: | VW-1 |
IEC Flammability: | IEC 60332-1-2 |
UL voltage rating: | 150 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8263 010U500 | Black | UnReel | 500 ft | 612825197515 |
8263 0101000 | Black | Reel | 1,000 ft | 612825356004 |
8263 010U1000 | Black | UnReel | 1,000 ft | 612825358718 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.411 Revision Date: 12-19-2022 |