Product Hierarchy
Product Hierarchy

8262 - Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG Str TC, 95% TC Braid, PVC Jkt, Commercial Non-QPL




Mil-Spec Coax, 50 Ohm, RG-58, 20 AWG (19x33) Tinned Copper Conductor, PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket (Non-Contaminating), Commercial, non-QPL

Product Overview

Suitable Applications: Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type: 58
Conductor
SizeStrandingNom. DiameterMaterial
20 AWG19x330.035 inTC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene0.115 in (2.92 mm)White
Outer Shield
Outer Shield TypeMaterialCoverage
BraidTinned Copper (TC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride (Non-Contaminating)0.195 in (4.95 mm)
Overall Cable Diameter (Nominal): 0.195 in (4.95 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.4 dB/100ft
10 MHz1.4 dB/100ft
50 MHz3.3 dB/100ft
100 MHz4.9 dB/100ft
200 MHz7.3 dB/100ft
400 MHz11.5 dB/100ft
700 MHz17.0 dB/100ft
900 MHz20.0 dB/100ft
1000 MHz21.5 dB/100ft
Power Rating
FrequencyMax. Power Rating
50 MHz300 W
100 MHz200 W
400 MHz90 W
1,000 MHz55 W
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
10.8 Ohm/1000ft4.1 Ohm/1000ft (13 Ohm/km)30.8 pF/ft (101 pF/m)50 Ohm66%
Voltage
Voltage Rating
1400 V (Mil-Spec)

Mechanical Characteristics

Temperature
Operating
-40°C to +85°C
Bend Radius
Installation Min.
2 in (51 mm)
Max. Pull Tension: 42 lbs (19 kg)
Bulk Cable Weight: 24 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca
CEC / C(UL) Compliance: .
Military Compliance: Commercial, non-QPL product (M17/155-00001)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.531 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8262 010500BlackReel500 ft612825197423C
8262 010U500BlackUnReel500 ft612825358114
8262 0101000BlackReel1,000 ft612825197454C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-10-01
No accessories are available for this product