Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
18 AWG stranded (7x26) .048" tinned copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
| Suitable Applications: | SDI coax |
| RG Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 18 AWG | 7x26 | 0.048 in | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.285 in (7.24 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in (10.3 mm) |
| Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 10 MHz | 0.7 dB/100ft |
| 50 MHz | 1.3 dB/100ft |
| 100 MHz | 2 dB/100ft |
| 200 MHz | 2.9 dB/100ft |
| 400 MHz | 4.2 dB/100ft |
| 700 MHz | 5.8 dB/100ft |
| 900 MHz | 6.8 dB/100ft |
| 1000 MHz | 7.1 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 6.1 Ohm/1000ft (20 Ohm/km) | 1.2 Ohm/1000ft (3.9 Ohm/km) | 20.5 pF/ft (67.3 pF/m) | 75 Ohm | 66% |
| UL Voltage Rating |
|---|
| 3700 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -40°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.00 in (102 mm) | 4.00 in (102 mm) |
| Max. Pull Tension: | 143 lbs (64.9 kg) |
| Bulk Cable Weight: | 95 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor |
| Flammability / Reaction to Fire: | [delete], IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | CXC |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.409 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8261 010500 | Black | Reel | 500 ft | 612825197447 | C |
| 8261 0101000 | Black | Reel | 1,000 ft | 612825358121 | C |
| Footnote: | C - CRATE REEL PUT-UP. |