(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)50 Ohm Wireless Transmission Coax, RG-58, 20 AWG (19x33) Tinned Copper Conductor , PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket
Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
RG Type: | 58 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | 19x33 | 0.035 in | TC - Tinned Copper |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.117 in (2.97 mm) | White |
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.193 in (4.90 mm) |
Overall Cable Diameter (Nominal): | 0.193 in (4.90 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.4 dB/100ft |
10 MHz | 1.5 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 5.4 dB/100ft |
200 MHz | 8.1 dB/100ft |
400 MHz | 12.4 dB/100ft |
700 MHz | 17.7 dB/100ft |
900 MHz | 21.1 dB/100ft |
1000 MHz | 22.8 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
9.7 Ohm/1000ft (32 Ohm/km) | 3.8 Ohm/1000ft (12 Ohm/km) | 30.8 pF/ft (101 pF/m) | 50 Ohm | 66% |
Voltage Rating |
---|
1900 V |
Operating |
---|
-30°C to +75°C |
Installation Min. |
---|
1.9 in (48 mm) |
Max. Pull Tension: | 42 lbs (19 kg) |
Bulk Cable Weight: | 25 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
Sustainability: | CA Prop 65 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.529 Revision Date: 04-13-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8259 010100 | Black | Reel | 100 ft | 612825197379 | |
8259 010500 | Black | Reel | 500 ft | 612825197393 | C |
8259 010U500 | Black | UnReel | 500 ft | 612825357636 | |
8259 0101000 | Black | Reel | 1,000 ft | 612825197386 | C |
8259 010U1000 | Black | UnReel | 1,000 ft | 612825197355 | |
8259 0105000 | Black | Reel | 5,000 ft | 612825197348 | C |