Product Hierarchy
Product Hierarchy

8254 - 93Ω RG-62/U Type, #22 Sol BCCS, Semi-solid PE, BC Braid, PVC Jkt




Coax 93Ω RG-62/U Type, 22 AWG solid bare copper-covered steel conductor, semi-solid polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket

Product Overview

Suitable Applications: Computer, Instrumentation

Construction Details

RG Type: 62
Conductor
SizeStrandingNom. DiameterMaterial
22 AWGSolid0.025 inBCCS - Bare Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
PE - Polyethylene (Semi-Solid)0.146 in (3.71 mm)WhiteSolid PE monofilament spiral around conductor. Solid PE tube over monofilament
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.238 in (6.05 mm)
Overall Cable Diameter (Nominal): 0.238 in (6.05 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.25 dB/100ft
10 MHz0.85 dB/100ft
50 MHz1.90 dB/100ft
100 MHz2.70 dB/100ft
200 MHz3.80 dB/100ft
400 MHz5.30 dB/100ft
700 MHz7.30 dB/100ft
900 MHz8.20 dB/100ft
1000 MHz8.70 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
55.0 Ohm/1000ft2.6 Ohm/1000ft (8.5 Ohm/km)13.5 pF/ft (44.3 pF/m)93 Ohm84%
Voltage
Voltage Rating
750 V

Mechanical Characteristics

Temperature
Operating
-40°C to +75°C
Bend Radius
Installation Min.
2.4 in (61 mm)
Max. Pull Tension: 88 lbs (40 kg)
Bulk Cable Weight: 33 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire
Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.484 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8254 010500BlackReel500 ft612825197300C
8254 0101000BlackReel1,000 ft612825197294
8254 010U1000BlackUnReel1,000 ft612825197287
8254 0105000BlackReel5,000 ft612825197317
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product