Product Hierarchy
Product Hierarchy

82512 - RS-232, #24-12.5pr, FEP, O/A Foil, LS-PVC Jkt, CMP




Computer EIA RS-232 Cable, 12.5-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated.

Product Overview

Suitable Applications: indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1224 AWG7x32TC - Tinned Copper
Conductor(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.006 in (0.15 mm)0.036 in (0.91 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Yellow
Conductor(s)FEP - Fluorinated Ethylene Propylene0.006 in (0.15 mm)0.036 in (0.91 mm)Yellow
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.015 in (0.38 mm)0.278 in (7.06 mm)
Overall Cable Diameter (Nominal): 0.278 in (7.06 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Pair(s)24.1 Ohm/1000ft23 pF/ft (75 pF/m)42 pF/ft (140 pF/m)1.5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C0°C to +60°C
Bend Radius
Stationary Min.Installation Min.
2.8 in (71 mm)2.8 in (71 mm)
Max. Pull Tension: 143 lbs (64.9 kg)
Bulk Cable Weight: 56 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.539 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
82512 8771000Natural612825197270C
Date: 2005-10-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product