Product Hierarchy
Product Hierarchy

82503 - RS232, #24-3pr, FEP, O/A Foil, LS-PVC Jkt, CMP


Computer EIA RS-232 Cable, 3-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated

Product Overview

Suitable Applications: indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNumber of ElementAWGStrandingMaterial
Pair(s)3247x32TC - Tinned Copper
Insulation
ElementMaterialThicknessColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.006 inBlack & Red, Black & White, Black & Green
Outer Shield Material
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket Material
MaterialThicknessNom. Diameter
PVC - Polyvinyl Chloride0.014 in0.169 in
Cable Diameter (Nominal): 0.169 in

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Pair(s)24.1 Ohm/1000ft25 pF/ft45 pF/ft1.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15 Ohm/1000ft
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
Operating
0°C to +60°C
Bend Radius
Stationary Min.Installation Min.
1.75 in1.7 in
Max. Pull Tension: 39 lbs
Bulk Cable Weight: 18 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Fire Resistance: NFPA 262 Plenum Flame Test (UL910), FT6, IEC 60332-1-2
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
CPR Euroclass: Eca
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.287 Revision Date: 09-30-2020
Date: 2005-04-01
No accessories are available for this product