Computer EIA RS-232 Cable, 2-Pair, 24 AWG stranded (7x32) tinned copper conductors, FEP insulation, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, Flamarrest® jacket, plenum rated
| Suitable Applications: | indoor plenum applications; RS-232 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.006 in (0.15 mm) | Black & Red, Black & White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.162 in (4.11 mm) |
| Overall Cable Diameter (Nominal): | 0.162 in (4.11 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Pair(s) | 24.1 Ohm/1000ft (79.1 Ohm/km) | 25 pF/ft (82 pF/m) | 45 pF/ft (150 pF/m) | 0.17 µH/ft (0.56 µH/m) | 1.5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 15 Ohm/1000ft (49 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| Operating |
|---|
| 0°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.6 in (41 mm) | 1.6 in (41 mm) |
| Max. Pull Tension: | 27 lbs (12 kg) |
| Bulk Cable Weight: | 14 lbs/1000ft (21 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910) |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.302 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 82502 8771000 | Natural | 612825197171 | C |
| 82502 877U1000 | Natural | 612825197157 | |
| 82502 877U500 | Natural | 612825197164 |
| Footnote: | C - CRATE REEL PUT-UP. |