(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
23 AWG Solid .023" bare copper-covered steel conductor, polyethylene insulation, bare copper braid shield (95% coverage), LSZH jacket.
| Suitable Applications: | Video |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.146 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.241 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 20.5 pF/ft |
| Nominal Inductance |
|---|
| 0.131 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.4 dB/100ft |
| 100 MHz | 3.4 dB/100ft |
| 200 MHz | 4.9 dB/100ft |
| 400 MHz | 7 dB/100ft |
| 700 MHz | 9.7 dB/100ft |
| 900 MHz | 11.1 dB/100ft |
| 1000 MHz | 12 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.54 ns/ft | 66% |
| Frequency [MHz] | Max. Power Rating [W] | Nominal Power Rating [W] |
|---|---|---|
| 50 MHz | 470 W | 470 W |
| 100 MHz | 310 W | 310 W |
| 300 MHz | 160 W | 160 W |
| 500 MHz | 115 W | 115 W |
| 1,000 MHz | 76 W | 76 W |
| Non-UL Voltage Rating | UL Voltage Rating |
|---|---|
| 1700 V RMS | |
| 30 V RMS |
| Non-UL Temp Rating: | 75°C |
| Operating Temperature Range: | -20°C To +75°C |
| Bulk Cable Weight: | 39 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 62 lbs |
| Minimum Minor Axis Bend Radius: | 2.4 in |
| RG Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes - Black only |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.186 Revision Date: 05-31-2024 |