(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
75 Ohm Analog Video Coax, RG-59, 23 AWG Solid Bare Copper Covered Steel Conductor , PE Insulation, 95% Bare Copper Braid Shield, LSZH Inner Jacket, Steel Wire Armored, LSZH Outer Jacket. IEC 60332-3-24.
| Suitable Applications: | Standard analog video |
| RG Type: | 59 |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 1 | 23 AWG | Solid | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene | 3.71 mm (0.146 in) |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm (0.24 in) |
| Armor Type & Material | Armor Thickness | Coverage |
|---|---|---|
| SWA - Steel Wire Armor | 0.9 mm (0.035 in) | Min. 95% |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 10.5 mm (0.413 in) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.97 dB/100m |
| 10 MHz | 3.01 dB/100m |
| 50 MHz | 3.61 dB/100m |
| 100 MHz | 7.87 dB/100m |
| 200 MHz | 11.15 dB/100m |
| 400 MHz | 16.08 dB/100m |
| 700 MHz | 22.97 dB/100m |
| 900 MHz | 36.42 dB/100m |
| 1000 MHz | 39.37 dB/100m |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 160.8 Ohm/km | 8.2 Ohm/km (2.5 Ohm/1000ft) | 66.9 pF/m (20.4 pF/ft) | 75 Ohm | 84% |
| Voltage Rating |
|---|
| 1700 V RMS |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +50°C | -45°C To +80°C |
| Stationary Min. |
|---|
| 157.5 mm (6.201 in) |
| Bulk Cable Weight: | 226 kg/km |
| Environmental Suitability: | Indoor, Sunlight Resistance, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Update and Revision: | Revision Number: 0.280 Revision Date: 02-20-2026 |