Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
23 AWG solid .023" bare copper conductor, polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 0.023 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene | 0.146 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.242 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 20.4 Ohm/1000ft | 20.4 Ohm/1000ft | 2.9 Ohm/1000ft | 2.9 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 20.5 pF/ft |
| Nominal Inductance |
|---|
| 0.131 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.4 dB/100ft |
| 100 MHz | 3.4 dB/100ft |
| 200 MHz | 4.9 dB/100ft |
| 400 MHz | 7 dB/100ft |
| 700 MHz | 9.7 dB/100ft |
| 900 MHz | 11.1 dB/100ft |
| 1000 MHz | 12 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.54 ns/ft | 66% |
| Frequency [MHz] | Max. Power Rating [W] |
|---|---|
| 50 MHz | 470 W |
| 100 MHz | 310 W |
| 300 MHz | 160 W |
| 500 MHz | 115 W |
| 1,000 MHz | 76 W |
| Non-UL Voltage Rating | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|
| 1700 V RMS | 300 V RMS | 30 V RMS |
| Electrical Characteristics Notes: | 30 V RMS (UL AWM Style 1354) |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To +80°C |
| Bulk Cable Weight: | 34 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 62 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CM |
| CEC/C(UL) Compliance: | CM |
| UL AWM Style Compliance: | AWM 1354 (30 V 80°C) |
| CPR Euroclass: | Eca |
| RG Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8241B 0101000 | Black | Reel | 1,000 ft | 612825355960 |
| 8241B 010U1000 | Black | UnReel | 1,000 ft | 612825355953 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | RG-59/U Type standard Analog Video Coax. CM Rated Version of 8241. |
| Update and Revision: | Revision Number: 0.384 Revision Date: 02-20-2026 |