(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
23 AWG solid .023" bare copper-covered steel conductor, flame-retardant semi-foam Polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 23 | Solid | BCCS - Bare Copper Covered Steel | 0.023 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.146 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.242 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 49 Ohm/1000ft | 49 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 20.5 pF/ft |
| Nominal Inductance |
|---|
| 0.112 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.6 dB/100ft |
| 5 MHz | 0.9 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.4 dB/100ft |
| 100 MHz | 3.4 dB/100ft |
| 200 MHz | 4.9 dB/100ft |
| 400 MHz | 7 dB/100ft |
| 700 MHz | 10.1 dB/100ft |
| 900 MHz | 11.7 dB/100ft |
| 1000 MHz | 13.2 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.54 ns/ft | 66% |
| UL Voltage Rating | Voltage Rating [V] |
|---|---|
| 300 V RMS | 30 V RMS |
| Electrical Characteristics Notes: | 30 V RMS (UL AWM Style 1354); 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 39 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 74 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC/(UL) Compliance: | CMG |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 1354 (30 V 75°C) |
| RG Type: | 59 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | No |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| UL Flammability: | UL1685 FT4 Loading |
| CSA Flammability: | FT4 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8241A 0101000 | Black | Reel | 1,000 ft | 612825355984 |
| 8241A 010U1000 | Black | UnReel | 1,000 ft | 612825358107 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.342 Revision Date: 02-20-2026 |