(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
75 Ohm Analog Video Coax, RG-59, 23 AWG Solid Bare Copper Covered Steel Conductor , PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket, CM
| Suitable Applications: | Standard analog video |
| RG Type: | 59 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 23 AWG | Solid | 0.023 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.146 in (3.71 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.240 in (6.10 mm) |
| Overall Cable Diameter (Nominal): | 0.240 in (6.10 mm) |
| Nom. Attenuation |
|---|
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| [delete] |
| Frequency | Max. Power Rating |
|---|---|
| 50 MHz | 470 W |
| 100 MHz | 310 W |
| 300 MHz | 160 W |
| 500 MHz | 115 W |
| 1,000 MHz | 76 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 49 Ohm/1000ft | 2.6 Ohm/1000ft (8.5 Ohm/km) | 20.4 pF/ft (66.9 pF/m) | 75 Ohm | 66% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CM), 30 V (UL AWM 1354) | 1700 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -30°C to +75°C |
| Installation Min. |
|---|
| 2.4 in (61 mm) |
| Max. Pull Tension: | 63 lbs (29 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88241, 82241 |
| Update and Revision: | Revision Number: 0.500 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8241 010100 | Black | Reel | 100 ft | 612825358695 | |
| 8241 010500 | Black | Reel | 500 ft | 612825355717 | C |
| 8241 010U500 | Black | UnReel | 500 ft | 612825355977 | |
| 8241 0101000 | Black | Reel | 1,000 ft | 612825356011 | C |
| 8241 010U1000 | Black | UnReel | 1,000 ft | 612825358060 | |
| 8241 0102000 | Black | Reel | 2,000 ft | 612825358701 | C |
| 8241 0105000 | Black | Reel | 5,000 ft | 612825358640 | C |
| 8241 006U1000 | Blue, Light | UnReel | 1,000 ft | 612825357629 | |
| 8241 005U1000 | Green, Dark | UnReel | 1,000 ft | 612825358039 | |
| 8241 003U1000 | Orange | UnReel | 1,000 ft | 612825355601 | |
| 8241 002U1000 | Red | UnReel | 1,000 ft | 612825358046 | |
| 8241 009U1000 | White | UnReel | 1,000 ft | 612825358688 | |
| 8241 004U1000 | Yellow | UnReel | 1,000 ft | 612825355595 |
| Footnote: | C - CRATE REEL PUT-UP. |