Networking & Data Cable
(699)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(541)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(293)Video Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(746)Audio, Sound, & Control Cable
(230)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
50 Ohm Wireless Transmission Coax, RG-58, 20 AWG Solid Bare Copper Conductor , PE Insulation, 95% Tinned Copper Braid Shield, PVC Jacket, CMX
| Suitable Applications: | Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
| RG Type: | 58 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 20 AWG | Solid | 0.033 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 0.116 in (2.95 mm) | White |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Tinned Copper (TC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.193 in (4.90 mm) |
| Overall Cable Diameter (Nominal): | 0.193 in (4.90 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.5 dB/100ft |
| 100 MHz | 3.8 dB/100ft |
| 200 MHz | 5.6 dB/100ft |
| 400 MHz | 8.4 dB/100ft |
| 700 MHz | 11.7 dB/100ft |
| 900 MHz | 13.7 dB/100ft |
| 1000 MHz | 14.5 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 50 MHz | 530 W |
| 100 MHz | 350 W |
| 400 MHz | 160 W |
| 1,000 MHz | 90 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.4 Ohm/1000ft | 4.1 Ohm/1000ft (13 Ohm/km) | 28.5 pF/ft (93.5 pF/m) | 52 Ohm | 66% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CMX), 30 V (UL AWM 1354) | 1900 V |
| Electrical Characteristics Notes: | Actual Impedance specification is 51.5 +/- 1.5 ohms. |
| UL Temperature | Operating |
|---|---|
| 60°C (UL AWM 1354) | -40°C to +75°C |
| Installation Min. |
|---|
| 1.9 in (48 mm) |
| Max. Pull Tension: | 47 lbs (21 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1581 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | CMX |
| AWM Compliance: | AWM 1354 |
| CEC / C(UL) Compliance: | CMX |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 88240, 82240 |
| Update and Revision: | Revision Number: 0.541 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8240 010100 | Black | Reel | 100 ft | 612825196761 | |
| 8240 010500 | Black | Reel | 500 ft | 612825196785 | C |
| 8240 010U500 | Black | UnReel | 500 ft | 612825358664 | |
| 8240 0101000 | Black | Reel | 1,000 ft | 612825196778 | C |
| 8240 010U1000 | Black | UnReel | 1,000 ft | 612825196747 | |
| 8240 0105000 | Black | Reel | 5,000 ft | 612825196730 | C |
| Footnote: | C - CRATE REEL PUT-UP. |