Product Hierarchy
Product Hierarchy

8238 - Analog Video, RG11, #18 Str TC, 95% BC Braid, PVC Jacket, CM


18 AWG stranded (7x26) .048" tinned copper conductor, flame-retardant semi-foam polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.

Bulk Cable Weight: 108 lbs/1000ft
Max. Pull Tension: 143 lbs
Min Bend Radius/Minor Axis: 4 in

Standards

NEC/(UL) Compliance: CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 11/U Type
Series Type: 11

Applicable Environmental and Other Programs

Environmental Space: Indoor/Outdoor
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-10-13
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes
Suitability - Outdoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
8238 010500BlackReel500 ft612825196754
8238 0101000BlackReel1,000 ft612825355618
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.280 Revision Date: 09-30-2020

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
187x26TC - Tinned Copper0.048 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.285 in
Outer Shield Material
TypeMaterialCoverage [%]
BraidBare Copper (BC)95%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.405 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
6.1 Ohm/1000ft6.1 Ohm/1000ft1.2 Ohm/1000ft1.2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
20.5 pF/ft
Inductance
Nominal Inductance
0.115 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.2 dB/100ft
10 MHz0.7 dB/100ft
50 MHz1.3 dB/100ft
100 MHz2 dB/100ft
200 MHz2.9 dB/100ft
400 MHz4.2 dB/100ft
700 MHz5.8 dB/100ft
900 MHz6.8 dB/100ft
1000 MHz7.1 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.54 ns/ft66%
High Freq
Frequency [MHz]
1 MHz
10 MHz
50 MHz
100 MHz
200 MHz
400 MHz
700 MHz
900 MHz
1000 MHz
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temp Range: -40°C To +80°C
Date: 2005-10-13
No accessories are available for this product