(1200)Instrumentation Cable
(439)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(2)CSA ACIC Cable
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
(3548)Modular Couplers
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
14 AWG solid .064" bare copper conductor, gas-injected foam HDLPE insulation, bare copper braids (95% & 80% coverage), flooded, CPE jacket.
| Suitable Applications: | Indoor/Outdoor, Aerial - when supported by messenger wire |
| RG Type: | 11 |
| Series Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 0.064 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.285 in (7.24 mm) | White |
| Insulation Table Notes: | Gas Injected |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.371 in (9.42 mm) |
| Outer Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 80% |
| Outer Shield Table Notes: | CoreGuard® |
| Material | Nom. Diameter |
|---|---|
| CPE - Chlorinated Polyethylene | 0.475 in (12.1 mm) |
| Overall Cable Diameter (Nominal): | 0.475 in (12.1 mm) |
| Frequency | Min. Return Loss |
|---|---|
| 5 - 850 MHz | 21 dB |
| 850 - 4500 MHz | 15 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.14 dB/100ft |
| 3.6 MHz | 0.3 dB/100ft |
| 10 MHz | 0.4 dB/100ft |
| 71.5 MHz | 1.1 dB/100ft |
| 135 MHz | 1.6 dB/100ft |
| 270 MHz | 2.3 dB/100ft |
| 360 MHz | 2.6 dB/100ft |
| 540 MHz | 3.3 dB/100ft |
| 720 MHz | 3.8 dB/100ft |
| 750 MHz | 4 dB/100ft |
| 1000 MHz | 4.6 dB/100ft |
| 1500 MHz | 5.9 dB/100ft |
| 2250 MHz | 7.4 dB/100ft |
| 3000 MHz | 9 dB/100ft |
| 4500 MHz | 12.5 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 2.6 Ohm/1000ft (8.5 Ohm/km) | 1.7 Ohm/1000ft (5.6 Ohm/km) | 1.5 Ohm/1000ft (4.9 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 84% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -30°C To +75°C | -20°C To +75°C | -30°C To +90 °C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.75 in (121 mm) | 4.75 in (121 mm) |
| Max. Pull Tension: | 240 lbs (110 kg) |
| Bulk Cable Weight: | 131 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Aerial - When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1685 Vertical Tray, FT1 |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Flooding grease between outer jacket and outer braid. Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.498 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8233WB 0101000 | Black | Reel | 1,000 ft | 612825440048 |
| 8233WB 0102000 | Black | Reel | 2,000 ft | 612825441076 |
| 8233WB 0103000 | Black | Reel | 3,000 ft | 612825441168 |
| 8233WB 0104000 | Black | Reel | 4,000 ft | 612825196686 |