Product Hierarchy
Product Hierarchy

8233P - Triax, RG11, 14 AWG Solid BC, Double BC Braids, PVDF Jkt, CMP




Triax, RG11, 14 AWG Solid Bare Copper Conductor, FEP Insulation, 95% Bare Copper Braid Shield, PVDF Insulation 80% Bare Copper Braid Shield, PVDF Jacket, CMP

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

RG Type: 11
Conductor
SizeStrandingNom. DiameterMaterial
14 AWGSolid0.064 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene (Foam)0.285 in (7.24 mm)White
Inner Shield
LayerShield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
PVDF - Polyvinylidene Fluoride0.350 in (8.89 mm)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PVDF - Polyvinylidene Fluoride0.408 in (10.4 mm)
Overall Cable Diameter (Nominal): 0.408 in (10.4 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz21 dB
850 - 4500 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.09 dB/100ft
3.6 MHz0.28 dB/100ft
10 MHz0.47 dB/100ft
71.5 MHz1.33 dB/100ft
135 MHz1.90
270 MHz2.94 dB/100ft
360 MHz3.42 dB/100ft
540 MHz4.46 dB/100ft
720 MHz5.41 dB/100ft
750 MHz5.51 dB/100ft
1000 MHz6.74 dB/100ft
1500 MHz9.03 dB/100ft
2250 MHz11.30 dB/100ft
3000 MHz12.54 dB/100ft
3000 MHz17.00 dB/100ft
4000 MHz27.45 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.5 Ohm/1000ft1.6 Ohm/1000ft (5.2 Ohm/km)1.4 Ohm/1000ft (4.6 Ohm/km)16.5 pF/ft (54.1 pF/m)75 Ohm80%
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
125°C-15°C to +125°C
Bend Radius
Installation Min.
4.0 in (100 mm)
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 132 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 8233A

History

Update and Revision: Revision Number: 0.452 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
8233P 0101000BlackReel1,000 ft612825196662
8233P 0105000BlackReel5,000 ft612825354970
Date: 2004-01-01
Broadcast Solutions Guide
No accessories are available for this product