Product Hierarchy
Product Hierarchy

8233A - Triax, RG11, 14 AWG Solid BC, Double BC Braids, PVC Jkt, CMR




Triax, RG11, 14 AWG Solid Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Insulation, 80% Bare Copper Braid Shield, PVC Jacket, CMR

Product Overview

Suitable Applications: Analog Video; Interconnect camera to CCU (camera control unit)

Construction Details

RG Type: 11
Conductor
SizeStrandingNom. DiameterMaterial
14 AWGSolid0.064 inBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)0.285 in (7.24 mm)White
Inner Shield
LayerShield TypeMaterialCoverage
1BraidBare Copper (BC)95%
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.365 in (9.27 mm)
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidBare Copper (BC)80%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.475 in (12.1 mm)
Overall Cable Diameter (Nominal): 0.475 in (12.1 mm)

Electrical Characteristics

Return Loss
FrequencyMin. Return Loss
5 - 850 MHz21 dB
850 - 4500 MHz15 dB
Attenuation
FrequencyNom. Attenuation
1 MHz0.14 dB/100ft
3.6 MHz0.30 dB/100ft
10 MHz0.40 dB/100ft
71.5 MHz1.10 dB/100ft
135 MHz1.60 dB/100ft
270 MHz2.30 dB/100ft
360 MHz2.60 dB/100ft
540 MHz3.30 dB/100ft
720 MHz3.80 dB/100ft
750 MHz4.00 dB/100ft
1000 MHz4.60 dB/100ft
1500 MHz5.90 dB/100ft
2250 MHz7.40 dB/100ft
3000 MHz9.00 dB/100ft
4500 MHz12.50 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
2.6 Ohm/1000ft1.7 Ohm/1000ft (5.6 Ohm/km)1.5 Ohm/1000ft (4.9 Ohm/km)16.1 pF/ft (52.8 pF/m)75 Ohm84%
Voltage
UL Voltage Rating
300 V (CMR, CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-40°C to +80°C
Bend Radius
Installation Min.
5.0 in (130 mm)
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 125 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Aerial - Black only, When supported by messenger wire
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 8233P

History

Update and Revision: Revision Number: 0.498 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8233A 0101000BlackReel1,000 ft612825355649C
8233A 0102000BlackReel2,000 ft612825355632C
8233A 0104000BlackReel4,000 ft612825438236C
8233A 0105000BlackReel5,000 ft612825196655
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
TB65: Digital Studio Cable Guide
No accessories are available for this product